3 Description
The AT93C56B/AT93C66B provides 2,048/4,096 bits of Serial Electrically Erasable and Programmable Read-Only Memory (EEPROM) organized as 128/256 words of 16 bits each (when the ORG pin is connected to VCC) and 256/512 words of 8 bits each (when the ORG pin is tied to ground). The device is optimized for use in many industrial and commercial applications where low‑power and low‑voltage operations are essential. The AT93C56B/AT93C66B is available in space-saving 8-lead SOIC, 8-lead TSSOP, 8-pad UDFN and 8-ball VFBGA packages. All packages operate from 1.7V to 5.5V.
The AT93C56B/AT93C66B is enabled through the Chip Select (CS)
pin and accessed via a three-wire serial interface consisting of Data Input (DI), Data
Output (DO), and Serial Data Clock (SK). Upon receiving a READ
instruction at DI, the address is decoded, and the data are clocked out serially on the
DO pin. The write cycle is completely self-timed, and no separate erase cycle is
required before write. The write cycle is only enabled when the part is in the
Erase/Write Enable state. When CS is brought high following the initiation of a write
cycle, the DO pin outputs the Ready/Busy status of the part.