3.1 Block Diagram
Note: When the ORG pin is connected to
VCC, the x16 organization is selected. When it is connected to ground, the x8
organization is selected. If the ORG pin is left unconnected, and the application does not
load the input beyond the capability of the internal 10 MΩ pull-up resistor, then the x16
organization is selected.