4.1.2.18 ZDO_SleepReq Function
C
void ZDO_SleepReq(ZDO_SleepReq_t *req);Description
Puts the device into the sleep mode
The duration of the sleep period is determined by the -CS_END_DEVICE_SLEEP_PERIOD parameter. If CS_END_DEVICE_SLEEP_PERIOD is 0 then the device will sleep infinitely and could be waken up by a hardware interrupt only. Note that CS_END_DEVICE_SLEEP_PERIOD is also used by the parent to track the state of the child.
Response statuses: Accessed via the ZDO_SleepConf_t-status field of the ZDO_SleepReq_t:ZDO_SleepConf callback's argument
-ZDO_SUCCESS_STATUS (0x00) - operation has completed successfully and the node will
be put into the sleeping mode after the callback function returns
-ZDO_BUSY_STATUS (0x04) - the ZDO component is processing a transaction, and turning
to the sleeping mode cannot be done
-ZDO_INVALID_REQUEST_STATUS (0x80) - the node is already going to the sleeping mode
Parameters
| Param | Description |
|---|---|
| req | sleep request parameters |
Returns
None