4.1.2.22 ZDO_UnbindIndication Function
C
void ZDO_UnbindIndication(ZDO_UnbindInd_t *unbindInd);Description
Indicates that a certain binding has been removed from the local binding table
The function must be implemented by the application (the body may be left empty). The function is called by the stack when a ZDP unbinding request initiated either by a remote device or by the local device is executed (a binding entry is removed).
When the APS_UnbindReq() function is called to remove an entry from the local binding table the indication function is not called.
Parameters
| Param | Description |
|---|---|
| unbindInd | ZDO Unbind indication parameters structure pointer. For details go to ZDO_UnbindInd_t declaration. |
Returns
None