4.1.2.9 ZDO_GetNwkStatus Function
C
ZDO_NwkStatus_t ZDO_GetNwkStatus(void);Description
Returns the network status
The function returns the network status.
Parameters
None
Returns
ZDO_IN_NETWORK_STATUS - device is in the network
ZDO_OUT_NETWORK_STATUS - device is out of the network