4.1.2.14 ZDO_ResetNetworkReq Function
C
void ZDO_ResetNetworkReq(ZDO_ResetNetworkReq_t *req);Description
Resets the stack without sending any commands to the network
The function resets the stack to the default state. All internal values and buffers including the neighbor table are reset to iniatl state. No data is send to the network, so the ex-parent of the node does not receive any notifications and is not able to find out child node's reset immediately.
Response statuses: Accessed via the ZDO_ResetNetworkConf_t-status field of the callback's argument
-ZDO_SUCCESS_STATUS (0x00) - the request has been executed successfully \n -NWK_INVALID_REQUEST_STATUS (0xC2) - NWK reset cannpt be performed (all stack
layers are reset during ZDO reset)
Parameters
| Param | Description |
|---|---|
| req | Determines the parameters of the request |
Returns
None