4.2.1.16 APS_UnregisterEndpointReq_t struct

C

typedef struct
{
    /*! The endpoint which is to be unregistered. */
    Endpoint_t endpoint;
    /*! The status of endpoint unregistration; is written by the stack to report the result
    * of the operation execution. */
    APS_Status_t status;
} APS_UnregisterEndpointReq_t;

Description

struct APS_UnregisterEndpointReq_t apsdeEndpoint.h "aps.h" Parameters of the APS_UnregisterEndpointReq() function