4.2.1.11 APS_RemoveGroupReq_t Struct
C
typedef struct
{
/** Endian "[LE]" The 16-bit address of the group being removed. */
GroupAddr_t groupAddress;
/** The endpoint at which the given group is being removed. */
Endpoint_t endpoint;
/** The confirm primitive containing the result of the function call. */
APS_RemoveGroupConf_t confirm;
} APS_RemoveGroupReq_t;
Description
struct APS_RemoveGroupReq_t apsmeGroup.h "aps.h" Parameters of the APS_RemoveGroupReq() function.