4.2.1.5 APS_DataConf_t Struct
C
typedef struct
{
/** The status of the data request. See \ref DataReqStatuses "details". */
APS_Status_t status;
/** Timestamp for the transmitted packet based on the local clock,
* as provided by the NWK layer. */
uint32_t txTime;
} APS_DataConf_t;
Description
struct APS_DataConf_t apsdeData.h "aps.h" The structure for reporting the result of APS_DataReq() function A pointer to an instance of this type is received as an argument in a confirmation callback for APS_DataReq() request reporting the result of data transmission. The structure definition follows APSDE-DATA confirm primitive described in ZigBee Specification r18, 2.2.4.1.2 APSDE-DATA.confirm, page 27.