5.2.5.7 ZGB_InitStatus_t Enumeration
Syntax
typedef enum
{
INIT_SUCCES = 1 << 0, //!< Initialization is a success
RF_NOT_RESPOND = 1 << 1, //!< Radio has not responded
HAL_NOT_RESPOND = 1 << 2, //!< HAL has not responded
RF_PLL_NOT_RESPOND = 1 << 3, //!< HAL has not responded
} ZGB_InitStatus_t;Description
The ZGB_InitStatus_t enumeration lists all possible outcomes of the
system’s initialization.