5.2.5.9 ZbHpaCpsSetCallback_t Type Definition
Syntax
typedef void(*ZbHpaCpsSetCallback_t)(bool);
Description
The ZbHpaCpsSetCallback_t type definition serves as a function pointer to the application callback function. This callback function enables or disables the Low Power Amplifier (LPA) or HPA via General Purpose Input/Output (GPIO), depending on the configured transmit power (TX power).