5.1 MPLAB® Harmony Wireless Zigbee Framework APIs
The following APIs are available for integration and development with the MPLAB Harmony Wireless Zigbee framework:
- BDB APIs – For device initialization and commissioning
- CS APIs – For system settings management
- HAL APIs – For interfacing with hardware components
- HAL App Timer – APIs for application-level timer functionalities
- System Environment APIs – APIs for system environment management
- ZCL APIs – For device-to-device communication
- Over-the-Air Upgrade (OTAU) APIs – For firmware updates
- Security – APIs related to security mechanisms and encryption within the ZCL framework
- Common APIs – APIs shared across various functionalities
- ZDO APIs – For device management and network operations
- ZGP APIs – For energy-efficient communication