4.1 BDB Component Usage
The BDB provides an interface for initialization, commissioning and operating procedures of a base device operating on the Zigbee PRO stack to ensure profile interoperability.
For more details on detailed operations, refer to the following:
- BDB APIs – For direct interaction with the BDB component functionalities
- BDB commissioning status codes – To interpret the various statuses encountered during the commissioning process
- BDB commissioning modes – To streamline the commissioning of the base device