Jump to main content
SPI Automotive Temperature Serial EEPROM 8-Kbits (1,024 x 8), 16-Kbits (2,048 x 8), 32-Kbits (4,096 x 8) and 64-Kbits (8,192 x 8)
Search
Product Pages
AT25080B
AT25160B
AT25320B
AT25640B
Home
Packages
Features
Packages
1
Package Types (not to scale)
2
Pin Description
3
Description
4
Electrical Characteristics
5
Device Operation
6
Device Commands and Addressing
7
Write Sequence
8
Packaging Information
9
Revision History
Microchip Information
Packages
8-Lead SOIC, 8-Lead TSSOP and 8-Pad UDFN