5 Device Operation
The AT25080B/AT25160B/AT25320B/AT25640B is controlled by a set of instructions that are sent from a host controller, commonly referred to as the SPI Host. The SPI Host communicates with the AT25080B/AT25160B/AT25320B/AT25640B via the SPI bus which is comprised of four signal lines: Chip Select (CS), Serial Data Clock (SCK), Serial Data Input (SI) and Serial Data Output (SO).
The SPI protocol defines a total of four modes of operation (Mode 0, 1, 2 or 3) with each mode differing in respect to the SCK polarity and phase and how the polarity and phase control the flow of data on the SPI bus. The AT25080B/AT25160B/AT25320B/AT25640B supports the two most common modes, SPI Modes 0 and 3. With SPI Modes 0 and 3, data is always latched in on the rising edge of SCK and always output on the falling edge of SCK. The only difference between SPI Modes 0 and 3 is the polarity of the SCK signal when in the Inactive state (when the SPI Host is in Standby mode and not transferring any data). SPI Mode 0 is defined as a low SCK while CS is not asserted (at VCC) and SPI Mode 3 has SCK high in the Inactive state. The SCK Idle state must match when the CS is deasserted both before and after the communication sequence in SPI Mode 0 and 3. The figures in this document depict Mode 0 with a solid line on SCK while CS is inactive and Mode 3 with a dotted line.