5.7.1 About Power Monitoring
When the MPLAB ICD 5 is connected to and powering the target, the following can be
measured:
| Current and Voltage | Resolution | Full Scale |
|---|---|---|
| Current | 29 uA/step | 1.0 A |
| Voltage | 0.2087 mV/step | 6.8 V |