3.3.3 Debugger Adapter Board
The Debugger Adapter Board is a connectivity board that gives MPLAB ICD 5 and MPLAB PICkit 5 Debuggers cable compatibility to demo boards with Atmel-ICE, Power Debugger and ARM style connectors. It supports JTAG, SWD and ICSP protocols in multiple connector formats. It is useful for debugging AVR Xplained demonstration boards with MPLAB PICkit 5 debuggers.

| Connector | Device | Input/Output |
|---|---|---|
| J1 | RJ-11 modular connector for ISCP (PIC MCUs) | Input from tool |
| J2 | JTAG/SWD, 20 pin - SAM MCUs | Output to target |
| J3 | JTAG (MIPS EJTAG), 14 pin - PIC32 MCUs | Output to target |
| J4 | JTAG/SWD, 10 pin mini - SAM MCUs | Output to target |
| J5 | ICSP/JTAG, 8 pin mini - PIC MCUs | Output to target |
| J6 | 8-pin single inline connector for ICSP (PIC MCUs) | Input from tool |
| J7 | AVR JTAG, 10 pin mini - AVR MCUs | Output to target |