9.2.4 ICD 5 Tool Options

Set up MPLAB ICD 5 specific options.

Table 9-5. ICD 5 Tool Options Category
Programming Mode EntrySelect programming mode entry type:
  • Use high voltage program mode entry
  • Use low voltage program mode entry
PGC ConfigurationProgramming clock pin setup.
  • none
  • pull up
  • pull down
PGC resistor value (kohms)If pull up or pull down is selected above, enter a resistor value from 0 to 50 kohms.
PGD ConfigurationProgramming data pin setup.
  • none
  • pull up
  • pull down
PGD resistor value (kohms)If pull up or pull down is selected above, enter a resistor value from 0 to 50 kohms.