9.2.9 Communication

Set the option(s) to use for your device and type of target communication.

Table 9-11. Communication Option Category
InterfaceSelect the interface from the available options based on the project device.
Speed (MHz)Enter a speed based on the available range for the interface.
High Voltage Activation ModeThis option displays only for AVR® devices with this option.

No High Voltage - Default setting.

Simple High Voltage Pulse - The tool will try to activate the interface by issuing a high voltage pulse. This procedure is safe if the pin is configured as an input.

User Power Toggle - In this mode the user will be prompted to toggle power on the target device. Once the tool detects that the power returns it will issue a high voltage pulse before the target device pin is configured, making the activation procedure as gentle as possible.

See also UPDI High-Voltage Activation Information.