9.2.7 Power

Select whether or not to power the target from the debugger.

Table 9-9. Power Option Category
Power Target Circuit from ICD 5Check to use power from the debugger.

Uncheck to power the target from its own power supply.

Voltage LevelIf option above checked, select the target Vdd (2.375V - 5.5V) that the debugger will provide.