3.1 EEPROM Data Zone

The Data Zone is defined to support WPC Slot 0 requirements for the Product Unit Certificate. The following table shows how the device is specified to meet the WPC requirements.

Table 3-2. Data Zone
SlotBlocksBytesBitsUseNotes
0132256WPC Slot 0 ECC Private KeyNo read/write access.
1103202560WPC Slot 0 Product Unit CertificateWrites allowed unless slot is locked. Slot is always readable.
2264512WPC Slot 0 DigestWrites allowed unless slot is locked. Slot is always readable.
3132256HMAC Secret KeyWrites allowed unless slot is locked. No read access.