1.2.5.3.9 IMG_MEM_AuthenticateHeaderStatusGet Function

C

AUTH_STATUS IMG_MEM_AuthenticateHeaderStatusGet(void);

Description

This function check the status of a header authentication operation Prerequisite: Header authentication started with IMG_MEM_AuthenticateHeaderStart

Parameters

None

Returns

AUTH_STATUS Success, failure, or busy (no result available)