1.2.5.3.10 IMG_MEM_CacheAndValidateHeaders Function
C
void IMG_MEM_CacheAndValidateHeaders(DEVICE_CONTEXT * ctx, uint8_t * buffer);
Description
This function cache, validate, and sort headers from all firmware image slots for valid topologies Prerequisite: ctx initialized with FindValidTopologies
Parameters
Param | Description |
---|---|
ctx | A device context structure |
buffer | A buffer for cached headers (HEADER_SIZE MAX_SLOTS bytes) |
Returns
None