1.2.5.3.2 DEVICE_CONTEXT Struct

C

typedef struct
{
    // Valid Toplogies
    const IMG_MEM_TOPOLOGY *     validTops[MAX_MEM_TOPOLOGIES];
    // Valid slots information
    VALID_SLOT                   validSlots[MAX_SLOTS];
    // Number of Topologies
    uint8_t topologyCount;
    // Number of slots
    uint8_t slotCount;
} DEVICE_CONTEXT;

Description

Defines the device context information ie., valid tops and valid slots