1.2.5.3.30 VALID_SLOT Struct

C

typedef struct
{
    // Firmware Image Header
    FW_IMG_HDR *                pHdr;
    // Slot Information
    const SLOT_PARAMS *         pSlot;
    // Topology Information
    const IMG_MEM_TOPOLOGY *    pTop;
} VALID_SLOT;

Description

Defines the valid slot information like header,slot number,etc