DEVICE_EnterExtremeDeepSleep Function
C
void DEVICE_EnterExtremeDeepSleep(bool enableInt0);
Description
The API is used to enter extreme deep sleep mode.
Parameters
Param | Description |
---|---|
enableInt0 | Enable/Disable if the device can be woken from extreme deep sleep mode by INT0. |
Parameters
None
Returns
None