DEVICE_GetDeepSleepWakeUpSrc Function
C
void DEVICE_GetDeepSleepWakeUpSrc(DEVICE_DeepSleepWakeSrc_T *wakeUpSrc);
Description
The API is used to get the wake up source of deep sleep mode.
Parameters
Param | Description |
---|---|
wakeUpSrc | Pointer to the wake up source. See @ref DEVICE_DeepSleepWakeSrc_T. |
Returns
None.