1.1.1.1.3 Info Block
Information block helps in getting factory set values from the information base
Information block helps in.
- loading all settings from the Info Block into the appropriate sub-systems for proper chip operation
- getting the Bluetooth Device Address
- getting the Zigbee MAC Address
- getting factory temperature ADC value
- getting Battery voltage 3.0 V ADC value
- getting Battery voltage 2.2 V ADC value
- getting RSSI compensation offset value
- getting antenna gain value