Temperature_Reading Function
C
uint16_t Temperature_Reading(void);
Description
This routine will read current temperature ADC value. The functionality is provided by RF IP.
Parameters
None
Returns
uint16 The ADC value of current temperature
uint16_t Temperature_Reading(void);
This routine will read current temperature ADC value. The functionality is provided by RF IP.
None
uint16 The ADC value of current temperature