9.4.3 Computed Function Calls
A computed function CALL allows programs to maintain tables of functions and
            provide another way to execute state machines or Look-up Tables. When performing a table
            read using a computed function CALL, care has to be exercised if the
            table location crosses a PCL memory boundary (each 256-byte block). 
If using the CALL instruction, the PCH[2:0] and PCL registers are loaded
            with the operand of the CALL instruction. PCH[6:3] is loaded with PCLATH[6:3]. 
The CALLW instruction enables computed calls by combining PCLATH and
                W to
            form the destination address. A computed CALLW is accomplished by
            loading the W register with the desired address and executing CALLW.
            The PCL register is loaded with the value of W and PCH is loaded with PCLATH.