Clocking Structure
- High-Precision Internal
                    Oscillator Block (HFINTOSC):- Selectable frequencies up to 32 MHz
- ±2% at calibration
- Active Clock Tuning of HFINTOSC for improved accuracy
 
- Internal 31 kHz Oscillator (LFINTOSC)
- External 32 kHz Secondary Oscillator (SOSC)
- External High-Frequency Clock
                        Input:- Three Crystal/Resonator modes
- Two External Clock (EC) Power modes
- 4x PLL available for external sources
 
- Fail-Safe Clock Monitor:- Allows for operational recovery if the external clock source stops
 
- Oscillator Start-up Timer (OST):- Ensures the stability of crystal oscillator sources