Memory
- Up to 28 KB of Program Flash Memory
- Up to 2 KB of Data SRAM Memory
- Up to 256 Bytes of Data EEPROM Memory
- Memory Access Partition (MAP)
                    with Program Flash Memory Partitioned into:- Application block
- Boot block
- Storage Area Flash (SAF) block
 
- Programmable Code Protection and Write Protection
- Device Information Area (DIA)
                        Stores:- Temperature Indicator calibration coefficients
- Fixed Voltage Reference (FVR) measurement data
- Microchip Unique Identifier (MUI)
 
- Device Characteristics
                    Information (DCI) Stores:- Program/erase row sizes
- Pin count details
 
- Direct, Indirect, and Relative Addressing Modes