9.7.7 BSR
The BSR indicates the data memory bank by writing the bank number into the register. All data memory can be accessed directly via instructions or indirectly via FSRs.
| Name: | BSR | 
| Offset: | 0x0008 | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| BSR[5:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||