35.6.1 DACxCON
Note: 
                
- The REFRNG bit only applies to DAC1OUT1/2.
| Name: | DACxCON | 
| Offset: | 0x088C | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| EN | REFRNG | OE[1:0] | PSS[1:0] | NSS | |||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
Bit 7 – EN DAC Enable
| Value | Description | 
|---|---|
| 1 | DAC is enabled | 
| 0 | DAC is disabled | 
Bit 6 – REFRNG Buffer Reference Range Selection(1)
| Value | Name | Description | 
|---|---|---|
| x | DACAUTOEN = 0 | Automatic ranging enabled; the REFRNG bit is ignored | 
| 1 | DACAUTOEN = 1 | Range optimized for voltages from (VSS + 1.0V) through VDD | 
| 0 | DACAUTOEN = 1 | Range optimized for voltages from VSS through (VDD - 1.0V) | 
Bits 5:4 – OE[1:0] DAC Output Enable
| OE | DAC1 | 
|---|---|
| 11 | DAC1OUTx is disabled | 
| 10 | DAC1OUT2 is enabled on pin RA2 only | 
| 01 | DAC1OUT1 is enabled on pin RA0 only | 
| 00 | DAC1OUTx is disabled | 
Bits 3:2 – PSS[1:0] DAC Positive Reference Selection
| PSS | DAC Positive Reference | 
|---|---|
| 11 | OPA1OUT | 
| 10 | FVR Buffer 2 | 
| 01 | VREF+ | 
| 00 | VDD | 
Bit 0 – NSS DAC Negative Reference Selection
| NSS | DAC Negative Reference | 
|---|---|
| 1 | VREF- | 
| 0 | VSS |