35.6.2 DACxCON
Important: This instance of
                the DAC module has no output pins or buffer; the output of this DAC is only
                connected internally to be used with the Comparator and OPA modules.
        | Name: | DACxCON | 
| Offset: | 0x0890 | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| EN | PSS[1:0] | NSS | |||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bit 7 – EN DAC Enable
| Value | Description | 
|---|---|
| 1 | DAC is enabled | 
| 0 | DAC is disabled | 
Bits 3:2 – PSS[1:0] DAC Positive Reference Selection
| PSS | DAC Positive Reference | 
|---|---|
| 11 | OPA1OUT | 
| 10 | FVR Buffer 2 | 
| 01 | VREF+ | 
| 00 | VDD | 
Bit 0 – NSS DAC Negative Reference Selection
| NSS | DAC Negative Reference | 
|---|---|
| 1 | VREF- | 
| 0 | VSS |