22.5.1 T0CON0
| Name: | T0CON0 | 
| Offset: | 0x019E | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| EN | OUT | MD16 | OUTPS[3:0] | ||||||
| Access | R/W | R | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
Bit 7 – EN TMR0 Enable
| Value | Description | 
|---|---|
| 1 | The module is enabled and operating | 
| 0 | The module is disabled | 
Bit 5 – OUT TMR0 Output
Bit 4 – MD16 16-Bit Timer Operation Select
| Value | Description | 
|---|---|
| 1 | TMR0 is a 16-bit timer | 
| 0 | TMR0 is an 8-bit timer | 
Bits 3:0 – OUTPS[3:0] TMR0 Output Postscaler (Divider) Select
| Value | Description | 
|---|---|
| 1111 | 1:16 Postscaler | 
| 1110 | 1:15 Postscaler | 
| 1101 | 1:14 Postscaler | 
| 1100 | 1:13 Postscaler | 
| 1011 | 1:12 Postscaler | 
| 1010 | 1:11 Postscaler | 
| 1001 | 1:10 Postscaler | 
| 1000 | 1:9 Postscaler | 
| 0111 | 1:8 Postscaler | 
| 0110 | 1:7 Postscaler | 
| 0101 | 1:6 Postscaler | 
| 0100 | 1:5 Postscaler | 
| 0011 | 1:4 Postscaler | 
| 0010 | 1:3 Postscaler | 
| 0001 | 1:2 Postscaler | 
| 0000 | 1:1 Postscaler |