22.5.2 T0CON1
| Name: | T0CON1 | 
| Offset: | 0x019F | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CS[2:0] | ASYNC | CKPS[3:0] | |||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:5 – CS[2:0] Timer0 Clock Source Select
| T0CS | Clock Source | 
|---|---|
| 111 | CLC1_OUT | 
| 110 | SOSC | 
| 101 | MFINTOSC (500 kHz) | 
| 100 | LFINTOSC | 
| 011 | HFINTOSC | 
| 010 | FOSC/4 | 
| 001 | Pin selected by T0CKIPPS (Inverted) | 
| 000 | Pin selected by T0CKIPPS (Noninverted) | 
Bit 4 – ASYNC TMR0 Input Asynchronization Enable
| Value | Description | 
|---|---|
| 1 | The input to the TMR0 counter is not synchronized to system clocks | 
| 0 | The input to the TMR0 counter is synchronized to Fosc/4 | 
Bits 3:0 – CKPS[3:0] Prescaler Rate Select
| Value | Description | 
|---|---|
| 1111 | 1:32768 | 
| 1110 | 1:16384 | 
| 1101 | 1:8192 | 
| 1100 | 1:4096 | 
| 1011 | 1:2048 | 
| 1010 | 1:1024 | 
| 1001 | 1:512 | 
| 1000 | 1:256 | 
| 0111 | 1:128 | 
| 0110 | 1:64 | 
| 0101 | 1:32 | 
| 0100 | 1:16 | 
| 0011 | 1:8 | 
| 0010 | 1:4 | 
| 0001 | 1:2 | 
| 0000 | 1:1 |