13.3.1 Idle and Interrupts
Idle mode ends when an interrupt occurs (even if global interrupts
         are disabled), but IDLEN is not changed. The device can re-enter Idle by
         executing the SLEEP instruction. If
         Recover-on-Interrupt is enabled (ROI = 1), the interrupt that brings the
         device out of Idle also restores full-speed CPU execution when Doze is also enabled.