20.4.5 PMD4

PMD Control Register 4
Note:
  1. Subject to the value of ZCD Configuration bit.
Name: PMD4
Offset: 0x0110

Bit 76543210 
    ZCDMDOPA1MDDAC2MDDAC1MDADCMD 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bit 4 – ZCDMD  Disable Zero-Cross Detect(1)

ValueDescription
1 ZCD module disabled
0 ZCD module enabled

Bit 3 – OPA1MD Disable Operational Amplifier 1

ValueDescription
1 OPA1 module disabled
0 OPA1 module enabled

Bit 2 – DAC2MD Disable Digital-to-Analog Converter 2

ValueDescription
1 DAC2 module disabled
0 DAC2 module enabled

Bit 1 – DAC1MD Disable Digital-to-Analog Converter 1

ValueDescription
1 DAC1 module disabled
0 DAC1 module enabled

Bit 0 – ADCMD Disable Analog-to-Digital Converter

ValueDescription
1 ADC module disabled
0 ADC module enabled
Subject to the value of ZCD Configuration bit.