32.6.2 RCxSTA
| Name: | RCxSTA | 
| Offset: | 0x0710,0x071A | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SPEN | RX9 | SREN | CREN | ADDEN | FERR | OERR | RX9D | ||
| Access | R/W | R/W | R/W/HC | R/W | R/W | R | R/HC | R/HC | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 
Bit 7 – SPEN Serial Port Enable
| Value | Description | 
|---|---|
| 1 | Serial port enabled | 
| 0 | Serial port disabled (held in Reset) | 
Bit 6 – RX9 9-Bit Receive Enable
| Value | Description | 
|---|---|
| 1 | Selects 9-bit reception | 
| 0 | Selects 8-bit reception | 
Bit 5 – SREN Single Receive Enable
Bit 4 – CREN Continuous Receive Enable
| Value | Name | Description | 
|---|---|---|
| 1 | SYNC = 1 | Enables continuous receive until enable bit CREN is cleared (CREN overrides SREN) | 
| 0 | SYNC = 1 | Disables continuous receive | 
| 1 | SYNC = 0 | Enables receiver | 
| 0 | SYNC = 0 | Disables receiver | 
Bit 3 – ADDEN Address Detect Enable
| Value | Name | Description | 
|---|---|---|
| 1 | SYNC = 0AND RX9 =1 | The receive buffer is loaded and the interrupt occurs only when the ninth received bit is set | 
| 0 | SYNC = 0AND RX9 =1 | All bytes are received and interrupt always occurs. Ninth bit can be used as parity bit | 
| X | RX9 = 0OR SYNC =1 | Don't care | 
Bit 2 – FERR Framing Error
| Value | Description | 
|---|---|
| 1 | Unread byte in RCxREG has a framing error | 
| 0 | Unread byte in RCxREG does not have a framing error | 
Bit 1 – OERR Overrun Error
| Value | Description | 
|---|---|
| 1 | Overrun error (can be cleared by clearing either SPEN or CREN bit) | 
| 0 | No overrun error | 
Bit 0 – RX9D Ninth bit of Received Data
This can be address/data bit or a parity bit which is determined by user firmware.