32.6.1 TXxSTA
Transmit Status and Control Register
| Name: | TXxSTA | 
| Offset: | 0x0711,0x071B | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CSRC | TX9 | TXEN | SYNC | SENDB | BRGH | TRMT | TX9D | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 1 | 0 | 
Bit 7 – CSRC Clock Source Select
| Value | Name | Description | 
|---|---|---|
| 1 | SYNC = 1 | Host mode (clock generated internally from BRG) | 
| 0 | SYNC = 1 | Client mode (clock from external source) | 
| X | SYNC = 0 | Don’t care | 
Bit 6 – TX9 9-Bit Transmit Enable
| Value | Description | 
|---|---|
| 1 | Selects 9-bit transmission | 
| 0 | Selects 8-bit transmission | 
Bit 5 – TXEN Transmit Enable
Enables transmitter(1)
| Value | Description | 
|---|---|
| 1 | Transmit enabled | 
| 0 | Transmit disabled | 
Bit 4 – SYNC EUSART Mode Select
| Value | Description | 
|---|---|
| 1 | Synchronous mode | 
| 0 | Asynchronous mode | 
Bit 3 – SENDB Send Break Character
| Value | Name | Description | 
|---|---|---|
| 1 | SYNC = 0 | Send Sync Break on next transmission (cleared by hardware upon completion) | 
| 0 | SYNC = 0 | Sync Break transmission disabled or completed | 
| X | SYNC = 1 | Don’t care | 
Bit 2 – BRGH High Baud Rate Select
| Value | Name | Description | 
|---|---|---|
| 1 | SYNC = 0 | High speed,
                  if BRG16 = 1, baud rate is baudclk/4; else
                  baudclk/16 | 
| 0 | SYNC = 0 | Low speed | 
| X | SYNC = 1 | Don’t care | 
Bit 1 – TRMT Transmit Shift Register (TSR) Status
| Value | Description | 
|---|---|
| 1 | TSR is empty | 
| 0 | TSR is not empty | 
Bit 0 – TX9D Ninth Bit of Transmit Data
Can be address/data bit or a parity bit.