26.14.4 CWGxISM
| Name: | CWGxISM | 
| Offset: | 0x060D | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ISM[4:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
Bits 4:0 – ISM[4:0] CWG Data Input Source Select
| ISM | Input Selection | ||
|---|---|---|---|
| CWG1 | |||
| 11111-10010 | Reserved | ||
| 10001 | CLC4_OUT | ||
| 10000 | CLC3_OUT | ||
| 01111 | CLC2_OUT | ||
| 01110 | CLC1_OUT | ||
| 01101 | C2_OUT | ||
| 01100 | C1_OUT | ||
| 01011 | NCO1_OUT | ||
| 01010-00111 | Reserved | ||
| 00110 | PWM2S1P2_OUT | ||
| 00101 | PWM2S1P1_OUT | ||
| 00100 | PWM1S1P2_OUT | ||
| 00011 | PWM1S1P1_OUT | ||
| 00010 | CCP2_OUT | ||
| 00001 | CCP1_OUT | ||
| 00000 | Pin selected by CWG1PPS | ||