26.14.5 CWGxSTR
CWG Steering Control Register(1)
Note: 
- The bits in this register apply only when MODE =
                     ‘b00x(CWGxCON0, Steering modes).
- This bit is double-buffered when MODE =
                     ‘b001.
| Name: | CWGxSTR | 
| Offset: | 0x0614 | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| OVRD | OVRC | OVRB | OVRA | STRD | STRC | STRB | STRA | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 
Bits 4, 5, 6, 7 – OVRy Steering Data OVR'y'
| Value | Name | Description | 
|---|---|---|
| x | STRy = 1 | CWGx'y' output has the CWG data input waveform with polarity control from POLy bit | 
| 1 | STRy = 0and POLy =x | CWGx'y' output is high | 
| 0 | STRy = 0and POLy =x | CWGx'y' output is low | 
Bits 0, 1, 2, 3 – STRy STR'y' Steering Enable(2)
| Value | Description | 
|---|---|
| 1 | CWGx'y' output has the CWG data input waveform with polarity control from the POLy bit | 
| 0 | CWGx'y' output is assigned to value of the OVRy bit |