34.1 OPA Module Control
The OPA module is enabled by setting the EN bit of the corresponding
                                    operational amplifier Configuration register. Once enabled, the
                                    OPA module forces the output driver of the output pin (OPAxOUT)
                                    into tri-state. Forcing the output pin into tri-state prevents
                                    contention between the digital PORT driver of the pin and the
                                    output of the OPA during operation. The Software Output Control
                                                (SOC) bits are used to select
                                    the OPA mode of operation when hardware controlled override is
                                    not being used (OREN = 0).