25.8.1 NCOxCON
| Name: | NCOxCON | 
| Offset: | 0x0592 | 
NCO Control Register
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| EN | OUT | POL | PFM | ||||||
| Access | R/W | R | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | 
Bit 7 – EN NCO Enable
| Value | Description | 
|---|---|
| 1 | NCO module is enabled | 
| 0 | NCO module is disabled | 
Bit 5 – OUT NCO Output
Bit 4 – POL NCO Polarity
| Value | Description | 
|---|---|
| 1 | NCO output signal is inverted | 
| 0 | NCO output signal is not inverted | 
Bit 0 – PFM NCO Pulse Frequency Mode
| Value | Description | 
|---|---|
| 1 | NCO operates in Pulse Frequency mode. Output frequency is FOVERFLOW. | 
| 0 | NCO operates in Fixed Duty Cycle mode. Output frequency is FOVERFLOW divided by 2. |