34.2.1.6 Transmitter 7-Bit Mode
The 7-bit mode is selected when the MODE bits are set to ‘0001’. In 7-bit mode, only the seven Least
Significant bits of the data written to UxTXB are transmitted. The Most Significant bit
is ignored.