34.2.1.7 Transmitter Parity Modes
When Odd or Even Parity mode is selected, all data are sent as nine bits. The first eight bits are data and the 9th bit is parity. Even and odd parity is selected when the MODE bits are set to ‘0011’ and ‘0010’, respectively. Parity is automatically determined by the module and inserted in the serial data stream.