36.5.4 I2CxCON3
| Name: | I2CxCON3 |
| Address: | 0x01E9 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| BFREDR | FME[1:0] | ACNTMD[1:0] | |||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
Bit 4 – BFREDR Bus Free Time Divider Ratio
Bits 3:2 – FME[1:0] Fast Mode Enable
| Value | Description |
|---|---|
11 |
Reserved |
10 |
Fast Mode Plus (SCL frequency (FSCL) = FI2CxCLK/16) |
01 |
Fast Mode (SCL frequency (FSCL) = FI2CxCLK/4) |
00 |
Standard Mode (SCL frequency (FSCL) = FI2CxCLK/5) |