36.5.19 I2CxADR2
| Name: | I2CxADR2 |
| Address: | 0x01F5 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ADR[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |
Bits 7:0 – ADR[7:0] I2C Client Address 2
| Name | Description |
|---|---|
7-bit Client/Multi-Host modes (MODE = 000 or
110): |
ADR[7:1]: 7-bit client address 2 ADR[0]: Unused; bit state is ‘don’t care’ |
7-bit Client/Multi-Host modes with Masking (MODE = 001 or
111): |
ADR[7:1]: 7-bit client address ADR[0]: Unused; bit state is ‘don’t care’ |
10-bit Client mode (MODE =
010): |
ADR[7:0]: Eight Least Significant bits of the second 10-bit address |
10-bit Client mode with Masking (MODE =
011): |
ADR[7:0]: Eight Least Significant bits of 10-bit address mask |