8.5.13 CONFIG14

Configuration Byte 14
CAUTION:
  1. This is a one-way bit. Once cleared it cannot be set again. Reset through Bulk Erase and self-erase are also not possible.
Name: CONFIG14
Address: 30 0018h

Bit 76543210 
        SAFLOCK 
Access R/W 
Reset 1 

Bit 0 – SAFLOCK  SAF Lock Enable(1)

ValueDescription
1 SAF Lock disabled
0 SAF Lock enabled; SAF areas are locked, SAFSZ bits can only be set to ‘0’ but cannot be erased to ‘1’
This is a one-way bit. Once cleared it cannot be set again. Reset through Bulk Erase and self-erase are also not possible.